Module | Type | Description | # Pins | Elec. Rating |
EA12
| Servo Modules |
|
Servo Module with (1) Phoenix Contact HEAVYCON EVO Connector with (1) 5-Pin Power Insert and (1) RJ45 Signal Insert |
|
|
|
Power – 10 Amp/400V Signal – 1 Amp/50V |
|
EF16
| Servo Modules |
|
Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors on the Master side and (3) Amphenol Connectors and (2) M12 Eurofast Connectors and (1) 1/2-20 UNF Microfast Connector on the Tool side |
|
|
|
Motor Current - 13 Amp, 500VAC/700VDC max. Encoder Current - 3 Amp, 250VAC/30VDC max. |
|
EF17
| Servo Modules |
|
Fanuc Servo Module with 7-pin Motor Power/Brk Connector and Battery Backup |
|
|
|
Motor Current - 13 Amp, 500VAC/700VDC max. Encoder Current - 3 Amp, 250VAC/30VDC max. |
|
EF19
| Servo Modules |
|
Fanuc Servo Module with 4-Pin Power Connector |
|
|
|
Motor Current - 13 Amp, 500VAC/700VDC max. Encoder Current - 3 Amp, 250VAC/30VDC max. |
|
EF5
| Servo Modules |
|
Fanuc Servo Module with 4-pin Power Connector |
|
|
|
Motor Current - 13 Amp, 500VAC/700VDC max. Encoder Current - 3 Amp, 250VAC/30VDC max. |
|
EF50
| Servo Modules |
|
Fanuc Servo Module with 4-Pin Power, 17-Pin Encoder, Adaptive Weld Connects, 4-position Terminal Strip, No Brake. Tool side has 5-Pin Female Battery Backup, 4-position Terminal Strip. |
|
|
|
Power - 13 Amp/500VAC/700VDC Signal - 3 Amp/250VAC/30VDC |
|
EF61
| Servo Modules |
|
Servo module with (1) 10-pin JAE connector, (1) 4-pin Amphenol connector (1) 3-pin Amphenol connector, and (2) M12 Eurofast connectors. |
|
|
Power - 3 and 4 Signal - 10 and 4 Battery - 3 |
|
|
Power - 13 Amp/500VAC max. Signal (10-Pin) - 3 Amp/200VAC max. Signal (4-Pin) - 4 Amp/250VAC max. Battery - 4 Amp/250VDC |
|
EF64
| Servo Modules |
|
The EF64-M/T has been designed for new FANUC motors, encoders used with new GM robots, ARO carried servo weld guns. Module passes servo motor power, FANUC encoder and secondary weld feedback. A protective, anti-tamper bracket has been added to the EF64-M to protect encoder connector and to prevent accidental disconnection. |
|
|
Power (P1) - 4 Signal (S1) - 8 (Master) / 9 (Tool) Signal (S2) - 3 |
|
|
Power (P1) - 10 Amp/400 V Signal (S1 - Encoder Pins, FG) - 2.1 Amp/50 V Signal (S1 - Other Pins) - 3 Amp/50 V
Signal (S2) - 4 Amp/250 V |
|
EF9
| Servo Modules |
|
Servo Module Assembly with FANUC/MILCO Specifications with (2 Amphenol Connectors, (1) M12 Connector, and 4-position Terminal Strip |
|
|
|
Motor Current - 13 Amp, 500VAC/700VDC max. Encoder Current - 3 Amp, 250VAC/30VDC max. |
|
EN56
| Servo Modules |
|
Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Minifast Power Connector Pass-through |
|
|
|
Ethernet Circuit - 2 Amp Aux Power Circuit - 6 Amp |
|
R5SPDV
| Servo Modules |
|
R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, for Port Class A and B I/O Link devices. |
|
|
|
REP10
| Servo Modules |
|
Servo Power Module with 9-pin M23 connector |
|
|
|
15 Amp/150V max. (Pins 1, 4, 7, 10) 5 Amp/150V max. (Pins 2, 3, 5, 6, 8, and 9) |
|
REP6
| Servo Modules |
|
Servo Module with Intercontec 6-Pin M23 Connector |
|
|
|
REP7
| Servo Modules |
|
Servo Module with 4-pin MS Power Connector, 3-pin MS Brake |
|
|
Servo Power - 4 Servo Brake - 3 |
|
|
13 Amp, 500VAC/700VDC (Pins 1, 4, 7, 10) 5 Amp/250VAC max (Pins 2, 3, 5, 6, 8, 9) |
|
RES10
| Servo Modules |
|
Servo Signal Module with 10-pin JAE connector |
|
|
Power/Signal - 10 Battery Backup - 3 |
|
|
RES10B
| Servo Modules |
|
Servo Signal Module with 12-pole, M23 Connector, STP Wiring |
|
|
|